* ******************************************* * *PMEG40T30EP * *Nexperia * *40V, 3A low VF Trench MEGA Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 3A *VF = 450mV @ IF = 3A *IR = 8ľA @ VR = 40V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP5 (SOD128) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 25/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG40T30EP 1 2 R1 1 2 5E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 8E-007 + N = 1 + BV = 65 + IBV = 0.03 + RS = 0.02 + CJO = 7.766E-010 + VJ = 3.2 + M = 0.9 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-012 + N = 1 + RS = 1.2 .ENDS *