*********************************************************** * * PMEG40T10ER * * Nexperia * * 40V, 1A low VF Trench MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 40V * VFmax = 460mV @ IF = 1A * IRmax = 22µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: CFP3 (SOD123W) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 35/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG40T10ER 1 2 R1 1 2 7E+06 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-07 + N = 1 + BV = 66 + IBV = 0.03 + RS = 0.03 + CJO = 4.989E-10 + VJ = 2.5 + M = 0.8 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-12 + N = 1 + RS = 1.2 .ENDS *