*********************************************************** * * PMEG4050EP * * Nexperia * * 5 A low VF MEGA Schottky barrier rectifier * IFmax = 5A (average) * VRmax = 40V * VFmax = 490mV @ IF = 5A * IRmax = 300µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4050EP 1 2 R1 1 2 5E+7 D1 1 2 PMEG4050EP * .MODEL PMEG4050EP D + IS = 3.589E-6 + N = 1.017 + BV = 44 + IBV = 0.001 + RS = 0.009506 + CJO = 1.209E-9 + VJ = 0.3154 + M = 0.4858 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *