*********************************************************** * * PMEG4030ER * * Nexperia * * 3 A low VF MEGA Schottky barrier rectifier * IFmax = 3A (average) * VRmax = 40V * VFmax = 540mV @ IF = 3A * IRmax = 100µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4030ER 1 2 R1 1 2 4.936E+7 D1 1 2 PMEG4030ER * .MODEL PMEG4030ER D + IS = 1.656E-6 + N = 1 + BV = 44 + IBV = 0.001 + RS = 0.03034 + CJO = 5E-10 + VJ = 0.3122 + M = 0.4761 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *