*********************************************************** * * PMEG4030EP * * Nexperia * * 3A low VF MEGA Schottky barrier rectifier * IFmax = 3A (average) * VRmax = 60V * VFmax = 490mV @ IF = 3A * IRmax = 200µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: CFP5 (SOD128) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 16/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG4030EP 1 2 R1 1 2 1.16E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.15E-006 + N = 0.97 + BV = 44 + IBV = 0.05 + RS = 0.02 + CJO = 7.5E-010 + VJ = 0.21 + M = 0.435 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-013 + N = 1 + RS = 200 .ENDS *