* *********************************************************** * *PMEG4030CEP * *NEXPERIA * *40V, 3A low Vf Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 3A *VF = 460mV @ IF = 3A *IR = 25µA @ VR = 40V * * * * * * * * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 49/2024 * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4030CEP 1 2 R1 1 2 4.936E+7 D1 1 2 + DIODE1 * .MODEL DIODE1 D + IS = 1.656E-6 + N = 1 + BV = 44 + IBV = 0.001 + RS = 0.03034 + CJO = 5E-10 + VJ = 0.3122 + M = 0.4761 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *