******************************************** * *PMEG4030AEXE-Q * *Nexperia * *40V, 3A Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 3A *VFmax = 0,52V @ IF = 3A *IRmax = 120µA @ VR = 40V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3-HP (SOD123HP) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 20/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG4030AEXE-Q 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 1.64E+06 D1 1 2 + DIODE1 D2 1 2 + DIODE2 .MODEL DIODE1 D + IS = 1.6E-07 + N = 1.6 + BV = 44 + IBV = 0.04 + RS = 0.04 + CJO = 4.86E-10 + VJ = 0.15 + M = 0.39 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5.8E-07 + N = 0.89 + RS = 0.031 .ENDS *