* ******************************************* * *PMEG4020EXD * *NEXPERIA * *40V, 2A Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 2A *VF = 540mV @ IF = 2A *IR = 8µA @ VR = 40V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 04/2025 *Simulator: SPICE3 * ******************************************* * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4020EXD 1 2 R1 1 2 5.4E+06 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 6E-07 + N = 1 + BV = 56 + IBV = 0.003 + RS = 0.1 + CJO = 1.46E-10 + VJ = 0.48 + M = 0.52 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.2E-14 + N = 0.55 + RS = 0.16 .ENDS *