*********************************************************** * * PMEG3015EH * * Nexperia * * 2 A low VF MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 40V * VFmax = 535mV @ IF = 2A * IRmax = 100µA @ VR = 40V * * * * Package pinning does not match Spice model pinning. * Package: SOT1061 * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4020EPA 1 2 R1 1 2 4.132E+6 D1 1 2 PMEG4020EPA * .MODEL PMEG4020EPA D + IS = 1.808E-6 + N = 1.035 + BV = 44 + IBV = 0.001 + RS = 0.04467 + CJO = 5.014E-10 + VJ = 0.3737 + M = 0.4931 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *