* ******************************************* * *PMEG4020EP * *NXP Semiconductors * *MEGA Schottky barrier rectifiers * * * * *IFSM = 50A @ tp = 8ms *VF = 490mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG4020EP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 4.936E+7 D1 1 2 PMEG4020EP * .MODEL PMEG4020EP D + IS = 1.656E-6 + N = 1 + BV = 44 + IBV = 0.001 + RS = 0.03034 + CJO = 5E-10 + VJ = 0.3122 + M = 0.4761 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *