*********************************************************** * * PMEG4010ER * * Nexperia * * 1 A low VF MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 40V * VFmax = 490mV @ IF = 1A * IRmax = 50µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4010ER 1 2 R1 2 1 4.936E+7 D1 2 1 PMEG4010ER * .MODEL PMEG4010ER D + IS = 7.036E-7 + N = 0.9946 + BV = 42 + IBV = 1E-3 + RS = 0.05644 + CJO = 2.391E-10 + VJ = 0.3188 + M = 0.4641 + EG = 0.69 + XTI = 2 .ENDS *