*********************************************************** * * PMEG4010EH * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 1A * VRmax = 40V * VFmax = 640mV @ IF = 1A * IRmax = 100µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4010EH 1 2 R1 1 2 2.5E+6 D1 1 2 PMEG4010EH * .MODEL PMEG4010EH D + IS = 2.831E-6 + N = 0.9816 + BV = 44 + IBV = 5E-5 + RS = 0.1975 + CJO = 8.437E-11 + VJ = 0.3116 + M = 0.4789 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *