*********************************************************** * * PMEG4010CEJ * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 1A * VRmax = 40V * VFmax = 570mV @ IF = 1A * IRmax = 50µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4010CEJ 1 2 D1 1 2 PMEG4010CEJ R1 1 2 1E+7 * .MODEL PMEG4010CEJ D + IS = 2.802E-7 + N = 0.9521 + BV = 44 + IBV = 6E-6 + RS = 0.1201 + CJO = 1.288E-10 + VJ = 0.3855 + M = 0.4889 + EG = 0.69 + XTI = 2 .ENDS *