* ******************************************* * *PMEG4005EPK * *NXP Semiconductors * *40V, 0.5A low VF Mega Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 0,5A *VF = 530mV @ IF = 500mA *IR = 0,4ľA @ VR = 10V * * * * * * *trr = 2ns * * *Package pinning does not match Spice model pinning. *Package: SOD1608 (DFN1608D-2) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 51/2015 *Simulator:SPICE2 * ******************************************* *# .SUBCKT PMEG4005EPK 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 2 7E+007 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 8E-013 + N = 0.9 + BV = 52 + IBV = 1.955E-005 + RS = 220 + CJO = 4.85E-011 + VJ = 0.42 + M = 0.48 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 3.1E-007 + N = 1.1 + RS = 0.21 .ENDS *