* ******************************************* * *PMEG4005EGW * *NXP Semiconductors * *40V, 0.5A low VF MEGA Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 0.5A *VF = 420mV @ IF = 500mA *IR = 30ľA @ VR = 40V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 43/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG4005EGW 1 2 R1 1 2 1E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 3E-006 + N = 1.02 + BV = 57 + IBV = 0.03 + RS = 0.16 + CJO = 7.878E-011 + VJ = 0.27 + M = 0.445 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-013 + N = 1 + RS = 200 .ENDS *