*********************************************************** * * PMEG3015EH * * Nexperia * * 500 mA low VF dual MEGA Schottky barrier rectifier * IFmax = 500mA (average) * VRmax = 40V * VFmax = 470mV @ IF = 500mA * IRmax = 100µA @ VR = 40V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4005CT 1 2 R1 1 2 2.387E+6 D1 1 2 PMEG4005CT * .MODEL PMEG4005CT D + IS = 2.74E-6 + N = 1.016 + BV = 44 + IBV = 0.001 + RS = 0.1756 + CJO = 8.338E-11 + VJ = 0.2971 + M = 0.4773 + EG = 0.69 + XTI = 2 .ENDS *