* ******************************************* * *PMEG4005CEJ * *NXP Semiconductors * *40V, 0.5A low leakage current Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 0.5A *VF = 550mV @ IF = 0.5A *IR = 1,5�A @ VR = 40V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 19/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG4005CEJ 1 2 R1 1 2 3.445E+007 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1.1E-007 + N = 1 + BV = 53 + IBV = 0.001 + RS = 0.3 + CJO = 4.339E-011 + VJ = 0.34 + M = 0.45 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-015 + N = 1.2 + RS = 2 .ENDS *