******************************************* * *PMEG4005CEA * *Nexperia * *40V, 0.5A low VF MEGA Schottky barrier rectifier * * *VRmax = 40V * *IFmax(AV) = 0.5A *VFmax = 0,64V @ IF = 0.5A *IRmax = 8uA @ VR = 40V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 (SC-76) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 16/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG4005CEA 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 2.9E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-08 + N = 1.05 + BV = 48 + IBV = 0.04 + RS = 0.33 + CJO = 4.4E-11 + VJ = 0.45 + M = 0.496 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-08 + N = 0.84 + RS = 1.3 .ENDS *