*********************************************************** * * PMEG4005AEV * * Nexperia * * Very low VF MEGA Schottky barrier rectifiers * IFmax = 500mA * VRmax = 40V * VFmax = 470mV @ IF = 500mA * IRmax = 100µA @ VR = 40V * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1;4: Cathode;Anode * Package Pin 2;5: Cathode;Cathode * Package Pin 3;6: Anode;Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4005AEV 1 2 R1 1 2 2.5E+6 D1 1 2 PMEG4005AEV * .MODEL PMEG4005AEV D + IS = 2.831E-6 + N = 0.9816 + BV = 44 + IBV = 5E-5 + RS = 0.1975 + CJO = 8.437E-11 + VJ = 0.3116 + M = 0.4789 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *