* ******************************************* * *PMEG4005AEA * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 10A @ tp = 8ms *VF = 470mV @ IF = 0,5A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG4005AEA 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 2.5E+6 D1 1 2 PMEG4005AEA * .MODEL PMEG4005AEA D + IS = 2.831E-6 + N = 0.9816 + BV = 44 + IBV = 5E-5 + RS = 0.1975 + CJO = 8.437E-11 + VJ = 0.3116 + M = 0.4789 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *