*********************************************************** * * PMEG4002ELD * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 200mA (average) * VRmax = 40V * VFmax = 600mV @ IF = 200mA * IRmax = 0.5µA @ VR = 25V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882D * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG4002ELD 1 2 R1 1 2 1E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-008 + N = 1 + BV = 56.23 + IBV = 0.0004334 + RS = 0.7 + CJO = 2.553E-011 + VJ = 0.38 + M = 0.44 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-011 + N = 1 + RS = 0.14 .ENDS *