*********************************************************** * * PMEG4002EB * * Nexperia * * 200 mA very low VF MEGA Schottky barrier rectifier * IFmax = 200mA * VRmax = 40V * VFmax = 600mV @ IF = 200mA * IRmax = 0.5µA @ VR = 25V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG4002EB 1 2 D1 1 2 PMEG4002EB R1 1 2 1.26E+8 * .MODEL PMEG4002EB D + IS = 7.409E-8 + N = 1.01 + BV = 44 + IBV = 1E-5 + RS = 0.6919 + CJO = 2.402E-11 + VJ = 0.3356 + M = 0.4335 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *