* ******************************************* * *PMEG4002EB * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 1A @ tp = 8,3ms *VF = 600mV @ IF = 200mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG4002EB 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PMEG4002EB R1 1 2 1.26E+8 * .MODEL PMEG4002EB D + IS = 7.409E-8 + N = 1.01 + BV = 44 + IBV = 1E-5 + RS = 0.6919 + CJO = 2.402E-11 + VJ = 0.3356 + M = 0.4335 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *