*********************************************************** * * PMEG3050EP * * Nexperia * * 5 A low VF MEGA Schottky barrier rectifier * IFmax = 5A (average) * VRmax = 30V * VFmax = 360mV @ IF = 5A * IRmax = 8mA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3050EP 1 2 R1 1 2 4.936E+7 D1 1 2 PMEG3050EP * .MODEL PMEG3050EP D + IS = 0.0001624 + N = 1.012 + BV = 33 + IBV = 0.02 + RS = 0.00798 + CJO = 1.496E-009 + VJ = 0.3243 + M = 0.503 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *