*********************************************************** * * PMEG3015EH * * Nexperia * * 5 A low VF MEGA Schottky barrier rectifier * IFmax = 5A (average) * VRmax = 30V * VFmax = 450mV @ IF = 5A * IRmax = 250µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3050BEP 1 2 R1 1 2 1E+6 D1 1 2 PMEG3050BEP * .MODEL PMEG3050BEP D + IS = 3.589E-6 + N = 0.9946 + BV = 33 + IBV = 0.002 + RS = 0.009506 + CJO = 1.425E-9 + VJ = 0.4005 + M = 0.5183 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *