*********************************************************** * * PMEG3030EP * * Nexperia * * 3 A low VF MEGA Schottky barrier rectifier * IFmax = 3A (average) * VRmax = 30V * VFmax = 360mV @ IF = 3A * IRmax = 5mA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3030EP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 4.936E+7 D1 1 2 PMEG3030EP * .MODEL PMEG3030EP D + IS = 8.318E-5 + N = 1.003 + BV = 33 + IBV = 0.013 + RS = 0.01302 + CJO = 9.05E-10 + VJ = 0.3154 + M = 0.4958 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *