* ******************************************* * *PMEG3030CEP * *NEXPERIA * *30V, 3A low VF Schottky barrier rectifier * * *VRmax = 30V * *IFmax(AV) = 3A *VF = 430mV @ IF = 3A *IR = 35µA @ VR = 30V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 04/2025 *Simulator: SPICE2 * ******************************************* * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3030CEP 1 2 R1 1 2 9E+05 D1 1 2 + DIODE1 * .MODEL DIODE1 D + IS = 1.656E-06 + N = 1.003 + BV = 33 + IBV = 0.002 + RS = 0.018 + CJO = 6.5E-10 + VJ = 0.3866 + M = 0.5064 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *