* ******************************************* * *PMEG3020BEP * *NXP Semiconductors * *MEGA Schottky barrier rectifiers * * * * *IFSM = 50A @ tp = 8ms *VF = 450mV @ IF = 3A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Pin 1: Cathode *Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG3030BEP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.2E+6 D1 1 2 PMEG3030BEP * .MODEL PMEG3030BEP D + IS = 2.438E-6 + N = 1.012 + BV = 33 + IBV = 0.002 + RS = 0.009706 + CJO = 9.248E-10 + VJ = 0.4005 + M = 0.5183 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *