*********************************************************** * * PMEG3015EH * * Nexperia * * 2 A low VF MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 30V * VFmax = 420mV @ IF = 2A * IRmax = 1.5mA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3020ER 1 2 R1 1 2 1.015E+5 D1 1 2 PMEG3020ER * .MODEL PMEG3020ER D +IS = 2.464E-5 +N = 1.003 +BV = 33 +IBV = 0.005 +RS = 0.02955 + CJO = 3.288E-10 + VJ = 0.3778 + M = 0.5149 + FC = 0.5 + TT = 0 + EG = 0.69 +XTI = 2 .ENDS *