* ******************************************* * *PMEG3020ER * *NXP Semiconductors * *MEGA Schottky barrier rectifiers * * * * *IFSM = 50A @ tp = 8ms *VF = 420mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG3020ER 1 2 * *The resistor R1 does not reflect *a physical device. Instead it *improves modeling in the reverse *mode of operation. * R1 1 2 1.015E+5 D1 1 2 PMEG3020ER * .MODEL PMEG3020ER D +IS = 2.464E-5 +N = 1.003 +BV = 33 +IBV = 0.005 +RS = 0.02955 + CJO = 3.288E-10 + VJ = 0.3778 + M = 0.5149 + FC = 0.5 + TT = 0 + EG = 0.69 +XTI = 2 .ENDS *