* ******************************************* * *PMEG3020EPAS * *NXP Semiconductors * *2A low VF MEGA Schottky barrier rectifier * * * * *IFSM = 17A @ tp = 8ms *VF = 410mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN2020D-3 (SOT1061D) * *Package Pin 1: Anode *Package Pin 2: Anode *Package Pin 3: Cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG3020EPAS 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.314E+5 D1 1 2 PMEG3020EPAS * .MODEL PMEG3020EPAS D + IS = 2.595E-5 + N = 0.9862 + BV = 33 + IBV = 0.015 + RS = 0.05 + CJO = 2.857E-10 + VJ = 0.3243 + M = 0.4775 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *