*********************************************************** * * PMEG3015EH * * Nexperia * * 30 V, 1.5 A ultra low VF MEGA Schottky barrier rectifiers * IFmax = 1.5A * VRmax = 30V * VFmax = 550mV @ IF = 1.5A * IRmax = 1mA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3020DEP 1 2 R1 1 2 5E+6 D1 1 2 PMEG3020DEP * .MODEL PMEG3020DEP D + IS = 6.741E-7 + N = 1.003 + BV = 33 + IBV = 0.001 + RS = 0.03 + CJO = 3.144E-10 + VJ = 0.362 + M = 0.4864 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *