* ******************************************* * *PMEG3020CPAS * *NXP Semiconductors * *2A low VF dual MEGA Schottky barrier rectifiers * * * * *IFSM = 9A @ tp = 8ms *VF = 410mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN2020D-3 (SOT1061D) * *Package Pin 1: Cathode D1 *Package Pin 2: Anode D2 *Package Pin 3: common Cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG3020CPAS 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 6.4E+004 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-007 + N = 1.6 + BV = 43.2 + IBV = 0.01336 + RS = 60 + CJO = 2.925E-010 + VJ = 0.35 + M = 0.5 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-008 + N = 0.57 + RS = 0.078 .ENDS *