*********************************************************** * * PMEG3020CPA * * Nexperia * * 2 A low VF dual MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 30V * VFmax = 440mV @ IF = 2A * IRmax = 2mA @ VR = 30V * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3020CPA 1 2 R1 1 2 6.4E+004 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-007 + N = 1.6 + BV = 43.2 + IBV = 0.01336 + RS = 60 + CJO = 2.925E-010 + VJ = 0.35 + M = 0.5 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-008 + N = 0.57 + RS = 0.078 .ENDS *