*********************************************************** * * PMEG3015EV * * Nexperia * * 30 V, 1.5 A ultra low VF MEGA Schottky barrier rectifier in SOT666 package * IFmax = 1.5A * VRmax = 30V * VFmax = 550mV @ IF = 1.5A * IRmax = 1mA @ VR = 30V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Cathode;Anode * Package Pin 2;5: Cathode;Cathode * Package Pin 3;6: Anode;Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3015EV 1 2 R1 1 2 2E+5 D1 1 2 PMEG3015EV * .MODEL PMEG3015EV D + IS = 1.05E-5 + N = 0.998 + BV = 33 + IBV = 0.0004 + RS = 0.08651 + CJO = 1.189E-10 + VJ = 0.3379 + M = 0.4795 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *