*********************************************************** * * PMEG3015EJ * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 120mA * VRmax = 40V * VFmax = 380mV @ IF = 1mA * IRmax = 10µA @ VR = 40V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3015EJ 1 2 R1 1 2 2E+5 D1 1 2 PMEG3015EJ * .MODEL PMEG3015EJ D + IS = 1.05E-5 + N = 0.998 + BV = 33 + IBV = 0.0004 + RS = 0.08651 + CJO = 1.189E-10 + VJ = 0.3379 + M = 0.4795 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *