*********************************************************** * * PMEG3010EP * * Nexperia * * 1 A low VF MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 30V * VFmax = 360mV @ IF = 1A * IRmax = 1.5mA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 * does not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT PMEG3010EP 1 2 R1 1 2 1.015E+5 D1 1 2 PMEG3010EP * .MODEL PMEG3010EP D + N = 1.003 + BV = 33 + IBV = 0.005 + RS = 0.02955 + CJO = 3.288E-10 + VJ = 0.3778 + M = 0.5149 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *