* ******************************************* * *PMEG3010EH * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 9A @ tp = 8ms *VF = 560mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG3010EH 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.3E+6 D1 1 2 PMEG3010EH * .MODEL PMEG3010EH D + IS = 2.936E-6 + N = 0.9839 + BV = 33 + IBV = 7.5E-5 + RS = 0.1166 + CJO = 1.068E-10 + VJ = 0.3459 + M = 0.4948 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *