* ******************************************* * *PMEG3010EB * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 3A @ tp = 8ms *VF = 680mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG3010EB 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+6 D1 1 2 PMEG3010EB * .MODEL PMEG3010EB D + IS = 1.028E-5 + N = 0.9172 + BV = 33 + IBV = 0.001 + RS = 0.3489 + CJO = 3.874E-11 + VJ = 0.3188 + M = 0.4641 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *