*********************************************************** * * PMEG3010CEJ * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 1A * VRmax = 30V * VFmax = 520mV @ IF = 1A * IRmax = 50µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3010CEJ 1 2 D1 1 2 PMEG3010CEJ R1 1 2 5E+6 * .MODEL PMEG3010CEJ D + IS = 3.735E-007 + N = 0.994 + BV = 33 + IBV = 1E-005 + RS = 0.07992 + CJO = 1.645E-010 + VJ = 0.4041 + M = 0.4946 + EG = 0.69 + XTI = 2 .ENDS *