* ******************************************* * *PMEG3010CEJ * *NXP Semiconductors * *Schottky barrier rectifier * * * * *IFSM = 10A @ tp = 8ms *VF = 520mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: * ******************************************* *# .SUBCKT PMEG3010CEJ 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PMEG3010CEJ R1 1 2 5E+6 * .MODEL PMEG3010CEJ D + IS = 3.735E-007 + N = 0.994 + BV = 33 + IBV = 1E-005 + RS = 0.07992 + CJO = 1.645E-010 + VJ = 0.4041 + M = 0.4946 + EG = 0.69 + XTI = 2 .ENDS *