*********************************************************** * * PMEG3010BEP * * Nexperia * * 1 A low Vf MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 30V * VFmax = 450mV @ IF = 1A * IRmax = 50µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3010BEP 1 2 R1 1 2 5E+6 D1 1 2 PMEG3010BEP * .MODEL PMEG3010BEP D + IS = 6.741E-7 + N = 1.003 + BV = 33 + IBV = 0.001 + RS = 0.03 + CJO = 3.144E-10 + VJ = 0.362 + M = 0.4864 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *