*********************************************************** * * PMEG3005ET * * Nexperia * * 0.5 A very low VF MEGA Schottky barrier rectifiers in SOT23 package * IFmax = 500mA * VRmax = 30V * VFmax = 430mV @ IF = 500mA * IRmax = 150µA @ VR = 30V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3005ET 1 2 R1 1 2 1.3E+6 D1 1 2 PMEG3005ET * .MODEL PMEG3005ET D + IS = 2.936E-6 + N = 0.9839 + BV = 33 + IBV = 7.5E-5 + RS = 0.1166 + CJO = 1.068E-10 + VJ = 0.3459 + M = 0.4948 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *