* *********************************************************** * * PMEG3005ELS * * Nexperia * * 30V, 0.5A low VF MEGA Schottky barrier rectifier * IFmax = 500mA * VRmax = 30V * VFmax = 500mV @ IF = 500mA * IRmax = 500µA @ VR = 30V * * * * * Package pinning does not match Spice model pinning. * Package: DFN1006BD-2 (SOD882BD) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3005ELS 1 2 R1 1 2 1E+6 D1 1 2 PMEG3005ELS * .MODEL PMEG3005ELS D + IS = 1.028E-5 + N = 0.9172 + BV = 33 + IBV = 0.001 + RS = 0.3489 + CJO = 3.874E-11 + VJ = 0.3188 + M = 0.4641 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *