*********************************************************** * * PMEG3002TV * * Nexperia * * 0.2 A very low VF MEGA Schottky barrier dual rectifier in SOT666 package * IFmax = 200mA * VRmax = 30V * VFmax = 480mV @ IF = 200mA * IRmax = 30µA @ VR = 30V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Anode D1;D2 * Package Pin 2;5: Not Connected * Package Pin 3;6: Cathode D2;D1 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3002TV 1 2 R1 1 2 4.771E+06 D1 1 2 PMEG3002TV * .MODEL PMEG3002TV D + IS = 9.539E-07 + N = 1.007 + BV = 35 + IBV = 4E-05 + RS = 0.4678 + CJO = 3.518E-11 + VJ = 0.3193 + M = 0.4687 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *