* ******************************************* * *PMEG2020EPA * *NXP Semiconductors * *2A low Vf MEGA Schottky barrier rectifier * * * * *IFSM = 17A @ tp = 8ms *VF = 385mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1061 * *Package Pin 1: Anode *Package Pin 2: Anode *Package Pin 3: Cathode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG2020EPA 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 9E+004 D1 1 2 PMEG2020EPA * .MODEL PMEG2020EPA D + IS = 2.606E-5 + N = 0.9629 + BV = 22 + IBV = 0.01 + RS = 0.052 + CJO = 3.54E-10 + VJ = 0.3646 + M = 0.5124 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *