*********************************************************** * * PMEG2020EJ * * Nexperia * * 20 V, 2 A very low VF MEGA Schottky barrier rectifiers * IFmax = 2A * VRmax = 20V * VFmax = 525mV @ IF = 2A * IRmax = 200µA @ VR = 20V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2020EJ 1 2 R1 1 2 1E+6 D1 1 2 PMEG2020EJ * .MODEL PMEG2020EJ D + IS = 5.409E-6 + N = 1.02 + BV = 22 + IBV = 5E-5 + RS = 0.05676 + CJO = 1.908E-10 + VJ = 0.3408 + M = 0.4863 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *