* ******************************************* * *PMEG2020CPAS * *NXP Semiconductors * *2A low VF dual MEGA Schottky barrier rectifiers * * * * *IFSM = 9A @ tp = 8ms *VF = 385mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: DFN2020D-3 (SOT1061D) * *Package Pin 1: Anode D1 *Package Pin 2: Anode D2 *Package Pin 3: common Cathode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG2020CPAS 1 2 R1 1 2 8E+004 D1 1 2 PMEG2020CPAS * *The resistor R1 does not *reflect a physical device but improves *only modeling in the reverse *mode of operation. * .MODEL PMEG2020CPAS D + IS = 2.6E-005 + N = 1 + BV = 33.88 + IBV = 0.003006 + RS = 0.12 + CJO = 3.538E-010 + VJ = 0.24 + M = 0.44 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *