*********************************************************** * * PMEG2020CPA * * Nexperia * * 2 A low VF dual MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 20V * VFmax = 420mV @ IF = 2A * IRmax = 1000µA @ VR = 20V * * * * Package pinning does not match Spice model pinning. * Package: SOT1061 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1/R2 do not reflect * physical devices but improves * modeling in the reverse * mode of operation. * .SUBCKT PMEG2020CPA 1 2 R1 1 3 8E+004 D1 1 3 + DIODE1 R2 2 3 8E+004 D2 2 3 + DIODE2 * .MODEL DIODE1 D + IS = 2.6E-005 + N = 1 + BV = 33.88 + IBV = 0.003006 + RS = 0.12 + CJO = 3.538E-010 + VJ = 0.24 + M = 0.44 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2.6E-005 + N = 1 + BV = 33.88 + IBV = 0.003006 + RS = 0.12 + CJO = 3.538E-010 + VJ = 0.24 + M = 0.44 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS