*********************************************************** * * PMEG2015EV * * Nexperia * * Low VF MEGA Schottky barrier diode * IFmax = 1,5A * VRmax = 20V * VFmax = 660mV @ IF = 1,5A * IRmax = 50µA @ VR = 15V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Cathode;Anode * Package Pin 2;5: Cathode;Cathode * Package Pin 3;6: Anode;Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG2015EV 1 2 R1 1 2 2E+6 D1 1 2 PMEG2015EV * .MODEL PMEG2015EV D + IS = 1.175E-6 + N = 0.9841 + BV = 24 + IBV = 0.001 + RS = 0.1476 + CJO = 7.035E-11 + VJ = 0.3891 + M = 0.4845 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *